• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. IO-Link — main page
  2. Product selection
  3. Ethernet switches

Ethernet switches

The compact 6-port Ethernet switches of the AL30 and AL31 series offer reliable and high-performance network connections for industrial automation and IIoT applications.

Robust network extension for industry and IIoT

They support related automation protocols, are designed for use directly in the field – even under harsh environmental conditions, and can be operated flexibly with or without daisy-chaining. The AL31 series also features a powerful power supply and is ideal for demanding machine and vehicle technology.

Ethernet switches in detail

  • 6-port switch (unmanaged) – compatible with related automation protocols and IIoT applications
  • Robust housing – designed for use in harsh industrial environments (IP67/IP69K)
  • High temperature and voltage tolerance – ideal for demanding industrial and mobile machinery (E20 certification)
  • High EMC resistance – for reliable operation even under strong electromagnetic interference
  • Blocking option only with PROFINET version: LLDP / PTCP (multicast address 01:80:C2:00:00:0E)
  • Suitable for image processing systems – e.g., for connecting industrial or surveillance cameras

 

StandardLine AL30

  • M12 A-coded power supply
  • 6 Ethernet ports
  • Variants for different fieldbuses and / or IIot
  • Transmission rates up to 100 Mbps
  • High electromagnetic compatibility

PerformanceLine AL31

  • M12 L-coded power supply
  • Daisy-chain power supply
  • 6 Ethernet ports
  • Variants for different fieldbuses and / or IIot
  • Transmission rates up to 100 Mbps
  • High electromagnetic compatibility

Product overview

 

PerformanceLine

StandardLine

  AL315x AL310x AL305x AL300x
Daisy-chain Power + fieldbus Fieldbus
Power

M12 L-code

16 A (US)

16 A (UA)

M12 A-code

100 mA (US)

Ethernet M12 D-code
6 port
Version Unmanaged
Fieldbus TCP/IP
EtherNet/IP
Modbus TCP
PROFINET TCP/IP
EtherNet/IP
Modbus TCP
PROFINET
Transmission rate 10 MBit/s
100 MBit/s
Blockage LLDP
PTCP 01:80:C2:00:00:0E
LLDP
PTCP 01:80:C2:00:00:0E
Protection rating

IP67 (orange)

IP69K (grey)

Material

Connectors/sockets

Nickel-plated brass (orange)

Stainless steel (grey)

Product selection