• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. IO-Link — main page
  2. Product selection
  3. Ethernet modules
  4. Ethernet modules DI

AL40 and AL41 – 16 digital inputs

ifm Ethernet Module AL4102

Linking digital input signals in the field

The Ethernet modules of the AL40 (StandardLine) and AL41 (PerformanceLine) series from ifm offer a powerful solution for acquiring digital input signals in industrial applications. With 16 digital inputs and an integrated counting function, they enable precise and reliable signal processing, even at high frequencies up to 4,500 Hz. Thanks to their compact design and robust construction, the modules are ideal for use in assembly and packaging technology as well as in conveyor systems. Easy integration into existing fieldbus systems such as PROFINET, EtherNet/IP, and Modbus TCP offers maximum flexibility.

Discover the advantages of modern IO-Link technology for your automation solutions.

System overview

System overview Ethernet modules DI

Ethernet modules with Digital Input in detail

16 digital Inputs

The StandardLine (AL40 series) and PerformanceLine (AL41 series) Ethernet modules each offer 16 digital inputs (2 per port) and are ideal for capturing and internally counting numerous digital signals directly in the field. They differ primarily in their power supply and cabling options.

  • 8 x A-ports for DI
  • Counter function (per port) CTU, CTD, CTUD, CTDIR – up to 4,500 Hz
  • M12 A-coded (StandardLine) or M12 L-coded (PerformanceLine) power supply 
  • Variants for common fieldbuses
  • Basic diagnostic functions
  • Current limiting

Product overview

 

StandardLine

PerformanceLine

  AL40xx AL41xx
Daisy chain Fieldbus Power + fieldbus
Power M12 A-code
3.9 A (US)
M12 L-code
16 A (US)
16 A (UA)
Ports M12 A-code
8 x 2 DI
M12 A-code
8 x 2 DI
Fieldbus PROFINET
EtherNet/IP
Modbus TCP
EtherCAT
Output power
Current limitation per module
Current measurement
Counter function CTU (Up Counter)
CTD (Down Counter)
CTUD (Up-Down Counter)
CTDIR (Direction Counter)
Output switching function
SSC (counter)
Protection rating IP67 (orange)
IP69K (grey)

Material

Connectors/sockets

Nickel-plated brass (orange)
Stainless steel (grey)

Function and wiring

Function and wiring of Ethernet Module DI

Counter function

The modules with integrated counter function offer various counting modes that can be configured directly at the input. This allows pulses from sensors or switches to be recorded accurately, e.g. for piece counting, position detection or clock control. The maximum counting frequency is 4,500 Hz, so even high-frequency counting is no problem.

CTU (Up Counter)
Counts upwards with each pulse – ideal for counting workpieces or events.

CTD (Down Counter)
Counts down, e.g. from a defined number to 0 – useful for residual quantities or cycles.

CTUD (Up-Down Counter)
Counts up or down – depending on two different input signals.

CTDIR (Direction Counter)
Detects the counting direction (forward/backward), e.g. for conveyor belts or travel paths.

Product selection