- Photoelectric sensors by application
- High pressure cleaning
High pressure cleaning
Sensing range based on diffuse background suppression versions. All products have stainless steel housings.
Product Family |
Housing Size | Sensing Range | Interface | Durability | Points to Consider |
---|---|---|---|---|---|
O6 |
35x13x21 mm | 200 mm | • Potentiometer | +++ |
• Precise light spot |
OG-Cube |
M18x1 W = 37 mm |
200 mm | • Fixed | +++ | • Robust housing • Low profile design |
OG |
M18x1 L = 72 mm |
300 mm | • Pushbuttons | +++ | • Industry standard M18 diameter |