- Photoelectric sensors by application
- Error proofing
Error proofing
Product Family |
Housing Size | Sensing Range | Interface | Durability | Points to Consider |
---|---|---|---|---|---|
OPD Profiler |
88x65x29 mm | 150...300 mm | • Pushbuttons • Display • IO-Link |
+++ | • PMD time-of-flight • 0.5 mm accuracy • Distance via IO-Link |
OGD Laser |
35x23x46 mm | 300 mm | • Pushbuttons • Display • IO-Link |
+++ | • PMD time-of-flight • 1-2 mm accuracy • Distance via IO-Link |
O6 Laser |
35x13x21 mm | 100 mm | • Pushbuttons • IO-Link |
+ | • Compact housing • < 1 mm accuracy • Distance via IO-Link |