- Photoelectric sensors by application
- Conveying
Conveying
Product Family |
Housing Size | Sensing Range | Interface | Durability | Points to Consider |
---|---|---|---|---|---|
O6 |
46x13x21 mm | 5 m | • Pushbuttons • Display • IO-Link |
+ | • Industry standard size • Precise light spot • Output selectable |
OG-Cube |
M18x1 W = 37 mm |
4 m | • Pushbuttons • IO-Link |
++ | • Robust housing • Low profile design |
O5D Laser |
56x18x47 mm | 2 m (diffuse) | • Pushbuttons • Display • IO-Link |
+ | • PMD time-of-flight • Color/angle independent • Distance via IO-Link |
OID Laser |
M30x1.5 L = 100 mm |
2 m (diffuse) | • Setting rings • IO-Link |
++ | • PMD time-of-flight • Color/angle independent • Distance via IO-Link |
O7 |
20x15x9 mm | 1 m | • Fixed | + | • Front-mounting for tight areas • Precise light spot |
O8 |
28x8x14 mm | 1.8 m | • Fixed • IO-Link |
++ | • Smallest housing available • Precise light spot • Integrated metal bracket |
OG |
M18x1 L = 72 mm |
5 m | • Pushbuttons | ++ | • Industry standard M18 diameter • AC options available |
O5 |
56x18x47 mm | 10 m | • Pushbuttons | + | • Longest sensing range |
Sensing range based on polarized retroreflective versions.