• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. IO-Link signal converters
  2. Select products
  3. Field mount relay control

Field mount relay control

In many existing installations, switching an output with a higher current requires a relay in the control cabinet. With the DP1603 / DP3603 and DP1613 / DP3613, end users can now install these relay controls in the field. These units are easy and reliable to use thanks to the M12 connection technology and provided splitter accessories.

Due to electrical separation from the input and output side, a 24 V DC signal at the input can switch another independent voltage at the output. They can switch higher current up to 1 amp. Thanks to the use of semi-conductors, these relays are durable and wear free compared to commonly used mechanical relays.