• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. IO-Link signal converters
  2. Select products
  3. Counter digital signal to IO-Link

Counter digital signal to IO-Link

The DP2302 and DP4302 are pulse evaluation units with integrated counting functionality. They can convert pulses from external sensors to object counts. These units can be used as an up counter, down counter, and direction count. In addition, cyclic process values for counters and batch counters are available via IO-Link. The setting of the DP2302 unit can be done directly on the unit using the display and four buttons, or via the IO-Link interface for both units.