- IO-Link signal converters
- Select products
- IO-Link to analog signals
Convert IO-Link into analog signals
The DP1213 / DP3213 and DP1223 / DP3223 convert digital IO-Link values into two independent analog output signals, depending on the version, either 4...20 mA or 0...10V. Analog signals, in certain application, are needed as target values for proportional valves or for frequency inverters for motor control.