Sanitary - level sensors
| Sensor Family | Insertion Lengths | Technology | Signal | Points to Consider |
|---|---|---|---|---|
![]() LW |
Measuring range 0.01…10 m (up to 15 m with good conditions) |
Radar (unguided) | • Transmitter • Switch • IO-Link |
• Top-mounted non-contact solution • High accuracy • No impact in pressurized applications • CIP / SIP capable |
LR |
100…2000 mm | Guided wave radar | • Transmitter • Switch • IO-Link |
• Easy top-down mounting • Cut-to-length measuring points • Clean out-of-place 3A authorized design |
![]() PI |
Unlimited | Hydrostatic pressure | • Transmitter • Switch • IO-Link |
• Mount at the tank bottom • Two-wire transmitter with display • Inches H2O range available |
PG |
Unlimited | Hydrostatic pressure | • Transmitter • Switch |
• Mount at the tank bottom • Gauge / digital display • Inches H2O range available |
PM |
Unlimited | Hydrostatic pressure | • Transmitter • IO-Link |
• Mount at the tank bottom • Two-wire transmitter • Inches H2O range available |