• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. R1D radar sensors for industrial applications
  2. Select products

R1D1 distance sensor specifications

Since the ifm radar sensors with IO-Link connectivity transmits radio frequency waves, specific approvals are required to operate in certain countries. For the USA, the R1D102 carries the appropriate FCC approval. The following table highlights the product specifications.

Narrow beam R1D102 for USA
R1D102
Specifications

Frequency
60...64 GHz

Application area
Industrial - static

Maximum range
35 m

Beam size
40º x 30º

Output / Communication

Analog
Digital
IO-Link


Configuration
ifm's Vision Assistant software tool
Maximum range only
Level monitoring solution
Description Price
ZH4362 Level monitoring kit including R1D102, preprogrammed CR1140 HMI display, 20-segment stack light, IO-Link master, power supply, and all required cordsets $1995

Get product details about installing the R1D sensor. Or browse the full selection of ifm radar sensors