- R1D radar sensors for industrial applications
- Setup and support
- Device configuration
Easy device configuration for R1D radar distance sensor
The R1D radar sensor measures distance, velocity, and spatial position. To realize the maximum flexibility of the sensor, ifm's free software known as "Vision Assistant" is required for configuration. Download for free.
The following installation pages guides you through the setup process and explains the visualization of the Vision Assistant.
Connect the sensor to your laptop via the USB IO-Link interface ZZ1060.
Open the software and click on "Find sensor".
In the "Found devices" popup window, click on the arrow next to the R1D sensor to connect.
Upon initialization, the inclination instruction window will pop up.
- The current inclination information for your sensor's installation is displayed.
- If this installation is final, click on the box to set. Otherwise, close window for now.
Radar settings tab
2: Example of range / power filters
4: Graphical representation of distance smoothing
| Standard | Long range High velocity |
High switching frequency | |
|---|---|---|---|
| Max distance (m) | 20 | 50 | 20 |
| Distance resolution (mm) | 100 | 370 | 100 |
| Distance accuracy (mm) | ± 5 | ± 15 | ± 5 |
| Max velocity (m/s) | ± 6 | ± 15 | N/A |
| Velocity resolution (m/s) | 0.35 | 0.38 | N/A |
| Switching frequency (Hz) | 20 | 20 | 100 |
Browse the full selection of ifm radar sensors.