• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • my ifm
  1. OCF fiber optic amplifier
  2. Select products
  3. Fiber optics

Fiber optic amplifiers: Select fibers

Fiber optic sensors offer flexible sensing heads and exceptional signal transmission quality, even under extreme bending and harsh conditions.

Key advantages

  • Extreme bending performance: Minimum bending radius of 1 mm and up to 1 million bending cycles.
  • High resistance to temperature and chemicals: Withstands temperatures up to 290 °C with durable construction of stainless steel or metal-silicone sheath.
  • Wide range of sensing heads: Available in various materials, sizes, operating principles, and designs. Options for different sensing ranges and light emission angles.