• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm

Incremental and absolute rotary encoders

  Description Learn More
Incremental encoders provide a specific number of pulses per shaft revolution
A digital pulse train is generated that corresponds to speed, direction, or distance traveled. ifm's magnetic encoders are more robust than traditional optical encoders and are not easily damaged by impact or vibration. 
Absolute encoders provide a unique value for each angular position of a shaft
For highly accurate information on distance, speed, direction, and absolute shaft position, ifm's magnetic encoders are more robust than traditional optical encoders and are not easily damaged by impact or vibration. 
Safety encoders with SIL2 PLd rating for automated vehicles
The safety encoder is specially designed for safety-critical applications and provides reliable and accurate feedback information critical to safe control and monitoring of mobile applications. The SIL and TÜV certifications confirm compliance with highest safety standards.

Convert rotary movement into digital signals

Rotary encoders are widely used in manufacturing and production processes to indicate precise positioning of linear distance, speed, angular displacement and direction of rotation. Traditional optical encoders are susceptible to damage from impact. ifm encoders use magnetic technology and are more robust, not easily damaged by impact or vibration.