• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm

Connection technology for industrial automation

ifm's robust cable solutions are purposefully designed to excel in industrial environments. From food and beverage, to welding, to mobile machine applications - ifm's proven cable technology is designed for reliability and vetted through rigorous quality testing.

Connectivity portfolio

 
Industrial automation environments
Type EVC

Welding applications
Type EVW

Food & beverage applications
Type EVT

Food & beverage applications with aggressing chemicals
Type EVF

Mobile vehicles and outdoor environments,
Type EVM
Applications
Cost
IO-Link compatible
Industrial oils & coolants
Food and beverage
Welding environments
Mobile applications
Specifications
Cable jacket material PUR Weld-slag resistant PUR PVC MPPE PUR
Connector type (coding) M8 (A); M12 (A,L, D) M8 (A); M12 (A) M8 (A); M12 (A) M8 (A); M12 (A,L, D) M8 (A); M12 (A)
Coupling nut material Nickle-plated brass Weld-coated brass Stainless steel Stainless steel Stainless steel
Number of wires 3-5 3-5 3-5 3-5 3-5
Temperature range -25 to 90ºC -25 to 90ºC -25 to 100ºC -25 to 100ºC -40 to 90ºC
Maximum bend cycles > 5 million > 2 million > 1 million > 1 million > 5 million
Bend radius min. 10x cable diameter
IP rating Up to IP 69K
Approvals and certifications UL, CE, REACH/RoHS declaration
Available product families
Female cordsets EVC female cordsets EVW female cordsets EVT female cordsets EVF female cordsets EVM female cordsets
Male cordsets EVC male cordsets EVW male cordsets EVT male cordsets EVF male cordsets
Patchcords EVC patchcords EVW patchcords EVT patchcords EVF patchcords EVM patchcords
Blocks & wirables EVC wirables
EBC wiring blocks
EBT wiring blocks EVF wirables
Specialized connectors ETHERNET
CAN
ATEX
L-code power
    ETHERNET
L-code power
 

Connection technology

3D interactive model - standard cable features

Example I4.0 architecture - Connectivity hardware