Capacitive touch sensors built to last
Touch sensors are used in a wide range of applications, from opening or closing gates to resetting systems after a stop. The new Eternity touch sensors make plant and machine operation even easier thanks to their versatile features:
- The RGB LEDs on the touch sensors provide information about the plant condition. Up to five colors can be easily defined via IO-Link.
- The new series of KTE touch sensors is complemented by the KTV signal lamps in the same design, providing the user with a uniform user interface.
- Thanks to their precise finger detection function, the touch sensors are operated intuitively with just a light touch, improving workplace ergonomics.
- The sensitivity of the sensors can be adjusted to environmental conditions, allowing effective suppression of splash water or deposits.
Specially designed nut for easy manual mounting
The specially developed crown design allows firm tightening of the nut by hand or fingertips even in confined spaces.
Suppression of deposits or splash water
The sensitivity of the sensing surface can be adjusted to the environmental conditions to prevent deposits or splash water from triggering faulty switching operations.
Application-specific sensitivity setting
The sensor can be configured for operation with or without gloves.
Ergonomic working
The capacitive finger recognition function allows actuation without force or pressure. The sensor can be operated with just a light touch of a finger, easing the burden on fingers and wrists.
Customizable for any application
The adjustable colors of the sensors and lamps and the interchangeable symbol discs offer maximum flexibility and allow unambiguous function assignment of the sensor in any application.
Easy cleaning
The sensors are easy to clean thanks to their smooth surface. Providing wear-free switching and a hermetically sealed housing, they are built to last.
One sensor for all applications!
The sensors can be set as switches, buttons or latching switches.