- The Y path
- Quality Monitoring
Quality monitoring with the Y path from ifm
With the selective data acquisition of your machines you increase the overall equipment effectiveness. Display the actual values of the equipment performance and find possible optimisations with the LINERECORDER module MDE.
Make use of the possibilities:
- Reduce production costs
- Increase transparency in production
- Improve overall equipment effectiveness, system performance and availability
- Log machine-related events
- Log user-related events
- Evaluation of the data: time, machine, event
- Optimise production equipment such as machines, individual lines, tools or materials
With the LINERECORDER module MDE important production parameters are analysed and documented. Information about machine utilisation and effectiveness of the production as well as the location of faults can be implemented by means of the MDE module.
Data acquisition for machine uptime to:
- OEE
- SEMI standard
- VDI 3423 and VDMA 66412
Possible reports FPY (First Pass Yield)
- Pass / Fail
- Fault rate
- Quality factor
- Power factor
- Availability factor
- OEE indicator
Application example: Quality Monitoring