• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company

ecolink – Connection technology for industry

Safe. Fast. Reliable.

ecolink stands for innovative connection technology trusted across all industries – from production and mobile applications to sensitive and demanding environments. Our solutions are robust, intuitive to use and ensure maximum reliability – day after day, in every application.

ecolink product benefits in detail

Mechanical end stop

  • The O-ring is always optimally compressed
  • Permanent sealing, even with repeated assembly

Patented sawtooth mechanism

  • Prevents unintended loosening when exposed to vibration
  • Fast tool-free assembly

Clearly visible LEDs

  • End stop prevents over-compression
  • Faster installation, reduced error rate
  • Safe, tight & vibration-resistant

Integrated strain relief

for wireable plugs and sockets

  • 3-point clamping protects the cable and the seal separately
  • Reliable sealing even under movement and load

New: ecolink Fast Connect

Connect in seconds

  • Tool-free push-in connection in seconds
  • Optimised for direct port connection, no special cables required
  • High resistance to shock and vibration

New: DIN A valve connector

Now with ecolink technology

  • Simple push-on connection instead of screwing
  • Faster installation, reduced error rate
  • Safe, tight & vibration-resistant

Product line overview

Every environment has its own requirements. ecolink understands them.

ecolink connection technology from ifm is specifically designed for use in industrial automation. Field-proven product lines ensure the right fit for a wide range of applications and industries, from standard sensor-actuator connections to demanding custom solutions.

With their robust design and simple, tool-free installation, ecolink cables deliver real benefits in day-to-day operation. Reliable connections are ensured even under challenging conditions such as vibration, moisture and temperature fluctuations.

ecolink stands for robust, industrial connection technology. In-house development, application-oriented testing and close alignment with ifm’s sensors ensure high installation reliability and consistently dependable connections of the highest quality.

Product selection

Resistance properties of the different ecolink versions

EVC EBC EVF EBF EVM EVT EBT EVW EVCxxA ENCxxA
Materials
Coupling nut Brass, nickel-plated Brass, nickel-plated Stainless steel (316L / 1.4404) Stainless steel (316L / 1.4404) Stainless steel (316L / 1.4404) Stainless steel (316L / 1.4404) Stainless steel (316L / 1.4404) Brass, non-stick Stainless steel (316L / 1.4404) Brass, nickel-plated
Body TPU / PA PA PP / PA PA TPU PVC PA TPU TPU TPU
Cable PUR PUR MPPE MPPE PUR PVC PVC PUR PUR PUR
Seal FKM FKM EPDM EPDM FKM EPDM EPDM FKM FKM FKM
Resistance properties
Oils and coolants/lubricants:
Hocut 5450
Colometa ecoM625
Hycut ET46
Honilo 989
Rivolta K.S.P. 204
OEST H-LP 68 / Actis X HLPD68
Salt spray
Welding sparks
ATEX
Cleaning agents and disinfectants *

* (please note Ecolab approval – download on product page)

Coding types

The ecolink range is designed to cover only the connector codings used in our in-house manufactured sensors. Accordingly, it includes A-, D- and L-coded versions as well as DIN Form A valve connectors. Other versions – such as B-, C-, T- or X-coding – are available as connection technology outside the ecolink range.

ecolink M12 versions

A-coded, 5 poles

  • Typical applications: sensors
  • Number of poles: 2 - 5
  • Typical technical data:
    • < 250 V AC
    • < 300 V DC
    • max. 4 A

A-coded, 8 poles

  • Typical applications: sensors
  • Number of poles: 6 - 8
  • Typical technical data:
    • < 60 V AC/DC
    • max. 2 A

D-coded

  • Typical applications: data cables
  • Number of poles: 4
  • Typical technical data:
    • < 30 V AC
    • < 60 V DC
    • max. 4 A
    • CAT 5e

L-coded

  • Typical applications: voltage supply
  • Number of poles: 4 + FE
  • Typical technical data:
    • < 50 V AC
    • < 63 V DC
    • max. 16 A

ecolink valve connector DIN A

  • Typical applications: solenoid valves
  • Number of poles: 2 + 2 PE
  • Typical technical data:
    • < 24 V AC/DC
    • max. 4 A

ecolink M8 versions

M8, 3 poles

  • Typical applications: sensors
  • Typical technical data:
    • < 50 V AC
    • < 60 V DC
    • max. 3 A

M8, 4 poles

  • Typical applications: sensors
  • Typical technical data:
    • < 50 V AC
    • < 60 V DC
    • max. 3 A

Further connection technology

B-coded

  • Typical applications: bus cables
  • Number of poles: 4 or 5
  • Typical technical data:
    • < 48 V AC
    • < 60 V DC
    • max. 4 A

C-coded

  • Typical applications: voltage supply
  • Number of poles:
  • Typical technical data:
    • < 50 V AC
    • < 60 V DC
    • max. 16 A

T-coded

  • Typical applications: voltage supply
  • Number of poles: 4
  • Typical technical data:
    • < 50 V AC
    • < 60 V DC
    • max. 12 A

X-coded

  • Typical applications: data cables
  • Number of poles: 4
  • Typical technical data:
    • < 50 V AC
    • < 60 V DC
    • max. 0.5 A
    • CAT6

FAQs