• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. New products
  2. IO-Link
  3. IO-Link DX module with digital inputs/outputs

IO-Link DX module with digital inputs/outputs

Logistics System

Flexible digital inputs and outputs with IO-Link connection

The AutomationLine DX module offers 8 ports that can be individually configured as digital inputs or outputs (2 per port).

The connection via IO-Link enables simple and space-saving integration into existing system architectures.

Basic device concept with optimised data volume

By focusing specifically on essential process and diagnostic data, the DX module represents a cost-effective alternative to IO-Link modules with a wider range of functions. It is particularly suitable for systems and applications where reliable basic functions are sufficient. The reduced amount of data simplifies configuration and lowers engineering and system costs.

Robust design for decentralised field applications

The module has a robust AutomationLine housing and is designed for use in demanding industrial environments. With IP67 protection and an extended temperature range of -25...+60 °C, it is ideal for continuous use in the field.