You probably do not come from: Namibia. If necessary, change to: United States

Mechatronic flow sensors designed for oils

Easily withstands even the harsh environments of heavy industry

The rougher the process environment, the higher the stress that the sensors need to withstand. For such conditions, the SB mechatronic flow sensor, specifically suited for viscous oils, is the right choice.
It provides the perfect combination of accuracy, flexibility and robustness required in heavy industry or in the steel industry. The sensor easily deals with high pressures, temperature fluctuations and air bubbles in the medium.

High performance

Due to the use of application-specific mechanics and a complex adjustment carried out during production, the SB, like all other sensors of this series, is designed for maximum precision and minimum response time. Even with fluctuating temperature and viscosity values, the integrated temperature compensation and special oil calibration guarantee precise measurement results.

Products