You probably do not come from: Namibia. If necessary, change to: United States

Precise compressed air measurement for effective energy management

“All-in-one sensor” reduces costs

The compressed air meter is a real all-rounder. Thanks to the integrated sensors for temperature and optionally also for pressure, the user can see four process values (flow rate, pressure, temperature and total consumption) at a glance, which provide information about the energy efficiency of their system. In addition to the inline versions, screw-in versions (SD1540, SD1440) are also available for pipes from 14 to 254 mm diameter and a pressure of up to 50 bar.

Energy efficiency thanks to leakage monitoring

The precise flow monitoring allows for leakage detection and energy cost savings. In addition, the high repeatability of the device enables exact allocation of the costs of compressed air to the respective production line as well as optimised product cost calculation.

Basis for seamless energy management

Following the EU directive on energy efficiency DIN EN ISO 50001, all member states have undertaken to achieve energy savings. The requirement for obtaining energy tax reductions is the implementation of an energy management system. Combining the compressed air meter with regular DAkkS calibrations provides the optimum basis for this.

The sensor outputs the consumption depending on the pipe diameter.

Cost driver compressed air? We have the solution.

Compressed air is one of the most expensive forms of energy in industrial environments. This makes it all the more important to use this energy as efficiently as possible, which also includes detecting leaks at an early stage and repairing them quickly. This reduces energy costs and ensures reliable functioning of the connected systems. We offer simple and effective solutions for seamless monitoring of the entire compressed air system. This allows you to track compressed air behaviour across the entire system - from the compressor to the individual end user.