You probably do not come from: Namibia. If necessary, change to: United States

Powerful IO-Link masters for industrial applications

  • 4-port and 8-port IO-Link masters for field use
  • Daisy-chain power with standardised L-coded M12 connection technology, max. 2 x 16 A
  • Connection of actuators up to 2 A
  • Current measurement and configurable current limitation for each port
  • Master and device configurable via moneo configure software

Robust field bus modules with fail-safe connection

The decentralised IO-Link masters are used as gateways between intelligent IO-Link sensors and the fieldbus. They are the perfect choice, even in the most difficult environments: The materials and production methods are identical to the ifm jumper cables of the tried-and-tested EVC product series. The ecolink technology guarantees reliable, permanently ingressresistant M12 connections of the connection cables.

L-coded cables for high currents

Used to supply higher power levels to the new ifm Performance Line IO-Link masters in demanding applications. The L-coded M12 power connector is becoming more and more established on the market and the perfect solution to supply these modules with power. This allows high currents to be transmitted with low voltage drop. ifm offers connection cables and jumpers that are perfectly adapted to this.

Advantages and customer benefits

16 amps on an M12 connector

The IO-Link master is supplied via the standardised L-coded M12 connector. This connection technology with 5 x 2.5 mm2 can be used to supply sensors and actuators with up to 16 A. The energy can be looped through the master (daisy chain).

Connection of 2 A actuators with high current consumption

Optionally, a digital output mode can be set for pin 2 of a B port. Thus, large solenoid valves and actuators can be switched with up to 2 A.

Energy monitoring

The current for each port can be limited, which can be set in the PLC. Moreover, voltage and current values of each port can be measured. This makes it easy to determine the energy required by an installation and to transfer it to ERP systems for analysis.

Sensor configuration with moneo configure SA

The intuitive software finds all IO-Link masters in the network and creates an overview of the whole plant. Besides, all sensors connected are indicated with the respective parameters. This means that parameter setting of all sensors in the system is possible from one central point.

Products

Connection technology