Quality inspector ready for all challenges
The final quality of a product is determined by the greatest equivalence possible between specification and implementation in each individual production step. Does that sound complicated? From now on it won't as the PMD Profiler is the answer to all the tricky challenges of your inline quality control. It only takes a few steps for the photoelectric sensor to be ready for use and identify the contour of an object via laser line scan in order to detect any components, installation procedures, grooves or bore holes that do not comply with the target status with a deviation of only 0.5 millimetres being detected. In other words: In future, your products will be manufactured with the maximum quality at each manufacturing step. Simply and safely!
![]() |
![]() |
![]() |
![]() |
Set up in just a few steps | Distance independent | Immunity to extraneous light | Simplified fault analysis via IO Link |
Quick installation with standard M12 connection and optionally even without any software | High tolerance on object positioning | No screening against ambient light or external illumination required | Optional contour visualisation through use of software, for analysis of bad parts |
Error proofing applications
Advantages
Assembly applications
Advantages
Check if the seals are completely in place
Advantages
Checking the processing steps
Advantages
![]() |
Minimise installation complexity and cost Plug & play solution for set up in just a few steps |
![]() |
Improve product quality Ensure correct and complete assembly and processing Higher |
![]() |
Higher production efficiency Inline quality control prevents complications in the production line |
![]() |
Permanent reduction of the reject rate Early detection and elimination of sources of failure |