Forgot your password?
{{product.product.code}}
{{product.productHeadline}}
You probably do not come from: Namibia. If necessary, change to: United States
To the product news overview
To the product overview
You want to:
Then trust the reliable level solutions for tanks and containers from ifm.
Directly to the products
LMT121 Electronic level sensor; PNP/NPN; switching signal; IO-Link; Probe length 11 mm; G 1/2 sealing cone; Connector; [oil]: -40...100 °C; [water]: -40...100 °C
AL1303 IO-Link master DataLine; Number of digital inputs 16; Number of digital outputs 8; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
EVF004 Connecting cable with socket; Operating voltage < 250 V AC; 5 m; MPPE; housing materials PP Halogen-free; Sealing: EPDM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVF043 Connection cable; Operating voltage < 250 V AC; 2 m; MPPE; housing materials PP Halogen-free; Sealing: EPDM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVF570 Wirable socket; Operating voltage < 60 V AC; housing materials PA 6.6 grey; Sealing: EPDM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Gold-plated contacts yes
EVF532 Connection cable; Operating voltage 30 V AC; Ethernet cable, D-coded; 5 m; MPPE; housing materials PP Halogen-free; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVF494 Connection cable; Operating voltage < 250 V AC; 5 m; MPPE; housing materials PP Halogen-free; Sealing: EPDM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVT004 Connecting cable with socket; Operating voltage < 250 V AC; 5 m; PVC; housing materials housing: PVC orange; Sealing: EPDM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Gold-plated contacts yes
LMT100 Electronic level sensor; PNP/NPN; switching signal; IO-Link; Probe length 11 mm; G 1/2 sealing cone; Connector; [oil]: -40...100 °C; [water]: -40...100 °C
LMT104 Electronic level sensor; PNP/NPN; switching signal; IO-Link; Probe length 153 mm; G 1/2 sealing cone; Connector; [oil]: -20...100 °C; [water]: -20...100 °C
LMT102 Electronic level sensor; PNP/NPN; switching signal; IO-Link; Probe length 38 mm; G 1/2 sealing cone; Connector; [oil]: -20...100 °C; [water]: -20...100 °C
LMT105 Electronic level sensor; PNP/NPN; switching signal; IO-Link; Probe length 253 mm; G 1/2 sealing cone; Connector; [oil]: -20...100 °C; [water]: -20...100 °C
LMT110 Electronic level sensor; PNP/NPN; switching signal; IO-Link; Probe length 11 mm; G 1/2 sealing cone; Connector; [oil]: -40...100 °C; [water]: -40...100 °C
LMT202 Electronic level sensor; PNP/NPN; switching signal; IO-Link; Probe length 28 mm; G 3/4 external thread; Connector; [oil]: -20...100 °C; [water]: -20...100 °C
LMT192 Electronic level sensor; PNP; switching signal; IO-Link; Probe length 38 mm; G 1/2 sealing cone; Connector; [oil]: -25...100; (applications subject to the German Federal Water Act 0...100 °C) °C; [water]: -25...85; (applications subject to the German Federal Water Act : 0...85 °C) °C
LMT302 Electronic level sensor; PNP/NPN; switching signal; IO-Link; Probe length 38 mm; G 1 external thread; Connector; [oil]: -20...100 °C; [water]: -20...100 °C
LMT01A Electronic level sensor; PNP/NPN; switching signal; IO-Link; Probe length 11 mm; -20...85 °C; G 1/2 sealing cone; Connector
LMT03A Electronic level sensor; PNP/NPN; switching signal; IO-Link; Probe length 153 mm; -20...85 °C; G 1/2 sealing cone; Connector
LMT04A Electronic level sensor; PNP/NPN; switching signal; IO-Link; Probe length 253 mm; -20...85 °C; G 1/2 sealing cone; Connector
LMT194 Electronic level sensor; PNP; switching signal; IO-Link; Probe length 153 mm; G 1/2 sealing cone; Connector; [oil]: -25...100; (applications subject to the German Federal Water Act 0...100 °C) °C; [water]: -25...85; (applications subject to the German Federal Water Act : 0...85 °C) °C
AL1123 IO-Link master StandardLine; Number of digital inputs 16; Number of digital outputs 8; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
AL1103 IO-Link master StandardLine; Number of digital inputs 16; Number of digital outputs 8; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
AL1121 IO-Link master StandardLine; Number of digital inputs 8; Number of digital outputs 4; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
AL1101 IO-Link master StandardLine; Number of digital inputs 8; Number of digital outputs 4; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
AL1323 IO-Link master DataLine; Number of digital inputs 16; Number of digital outputs 8; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
AL1343 IO-Link master DataLine; Number of digital inputs 16; Number of digital outputs 8; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
AL1301 IO-Link master DataLine; Number of digital inputs 8; Number of digital outputs 4; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
AL1333 IO-Link master DataLine; Number of digital inputs 16; Number of digital outputs 8; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
AL1341 IO-Link master DataLine; Number of digital inputs 8; Number of digital outputs 4; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
AL1321 IO-Link master DataLine; Number of digital inputs 8; Number of digital outputs 4; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
AL1331 IO-Link master DataLine; Number of digital inputs 8; Number of digital outputs 4; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
AC6001 IO-Link master StandardLine; Number of digital inputs 8; Number of digital outputs 4; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
AL1353 IO-Link master DataLine; Number of digital inputs 8; Number of digital outputs 8; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
AL1351 IO-Link master DataLine; Number of digital inputs 8; Number of digital outputs 4; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
We are always happy to provide advice and answer any questions you may have. Please do not hesitate to contact us if you would like to find out more about our solutions for the food and beverage industries.
Learn more
Digitise process data and break new ground with IO-Link. Higher performance. Less effort.