Forgot your password?
{{product.product.code}}
{{product.productHeadline}}
You probably do not come from: Namibia. If necessary, change to: United States
To the product news overview
To the product overview
You want to:
Then trust the reliable vibration monitoring solutions from ifm.
Directly to the products
VSA001 Acceleration sensor; analogue; Measuring range of vibration -25...25 g; Frequency range 0...6000 Hz; Ambient temperature -30...125 °C; IP 67; IP 68; IP 69K; Connector
VSE150 Diagnostic electronics for vibration sensors; Total number of inputs and outputs 8; (configurable); Ethernet; 114.2 x 50 x 105.3 mm
EVT385 Connecting cable with socket; Operating voltage < 50 V AC; 2 m; PVC; housing materials housing: PVC orange; Sealing: EPDM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Gold-plated contacts yes
VSE151 Diagnostic electronics for vibration sensors; Total number of inputs and outputs 8; (configurable); Ethernet; 114.2 x 50 x 105.3 mm
VSE153 Diagnostic electronics for vibration sensors; Total number of inputs and outputs 8; (configurable); Ethernet; 114.2 x 50 x 105.3 mm
VSE002 Diagnostic electronics for vibration sensors; Total number of inputs and outputs 8; (configurable); Ethernet; 100 x 25.4 x 103.4 mm
VSE100 Diagnostic electronics for vibration sensors; Total number of inputs and outputs 8; (configurable); Ethernet; 114 x 50 x 105 mm
We are always happy to provide advice and answer any questions you may have. Please do not hesitate to contact us if you would like to find out more about our solutions for the food and beverage industries.
Learn more
Digitise process data and break new ground with IO-Link. Higher performance. Less effort.