- Overview
- Sensors for mobile machines
- Motion Control
Sensors for motion control
Sensors for motion control are essential for mobile machines, as they ensure precise control of movements and increase the efficiency and safety of the machines. Encoders measure rotary movements and the position of machine components, while inclination sensors monitor levelling and alignment. Together, they enable precise control and monitoring.
Encoder
High shock and vibration resistance
The magnetic sensing principle makes the encoders exceptionally robust and resistant to vibrations and shocks.
Extremely resistant
Perfected for use on mobile machines, the sensors are suited to harsh environmental conditions (IP69K + E1).
Supports industry-standard interface
For an easy integration into existing systems.
Inclination sensors
Simple measuring principle
The operating principle eliminates the need for additional mechanical connections.
Customised assembly
Since the measurement is contactless and therefore free from wear, inclination sensors can be positioned anywhere.
High accuracy
All sensors are delivered with absolute factory calibration over the entire angle range.