• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Overview
  2. Sensors for mobile machines
  3. Prozesssensoren

Process sensors for mobile machines

Process sensors play a key role in ensuring the efficiency and safety of mobile machines. Individual process variables such as pressure, flow or temperature provide essential data for optimisation, reliability and safety in machine operation. They enable precise execution of processes, early detection of critical conditions, as well as condition-based maintenance.

Product benefits

The individual process sensors have different use cases and, accordingly, they feature different properties. Nevertheless, the following advantages apply to all process sensors:

Robust

Thank to their high resistance to shock and vibration, the sensors can withstand the strong impacts and vibrations that mobile machines are exposed to in everyday use. Even harsh environmental conditions such as dirt, dust and moisture do not affect sensors with the appropriate IP rating.

Space-saving

The process sensors for mobile applications are characterised by their slim, space-saving design, which allows them to fit into almost any mobile machine.

Reliable

These sensors are resistant to the electromagnetic interference that is typical of mobile applications.

Flexible

Various connector types such as Deutsch, AMP or M12 are available for a variety of process sensors.

General system overview

Application examples

Products