- Thermowells
- Select products
- Sanitary thermowells
Thermowells for sanitary applications
In the tables below, ifm sanitary thermowells are listed along with the recommended ifm sensor or RTD for each. If using a third party temperature device or an ifm part number that is not listed in the table below, please use the selection guide on the Select products page as a reference tool to determine if your temperature sensor will work with your chosen thermowell.
Thermowell process connection type | |
Tri-clamp thermowell | |
Welding thermowell | |
Screw-in thermowell |
Common terminology
EL = Installation length of the thermowell which is how far the well will extend into the process once threaded into the process connection.
Process connection = thermowell’s external thread size or sanitary connection for mounting in the process.
Sensor connection = recommended process connection of the temperature sensor in order to adapt to the internal thread of the thermowell.
Design EL = recommended installation length of the temperature sensor probe that will be used with the thermowell.
Thermowells with tri-clamp connections
Part no. | Installation length (EL, mm) | Process connection | Sensor connection | Design EL (mm) | Recommended sensor | ||
Transmitters (4-20 mA) | RTD | ||||||
Display | No display | ||||||
E38795 | 38 | Clamp DN10…DN20 (1/2…3/4") | G 3/8 Internal thread Ø 3 mm | 83 | TA132x | ||
E38825 | 50 | Clamp DN25…DN40 (1…1.5") | G 3/8 Internal thread Ø 3 mm | 83 | TA132x | ||
E37810 | 64 | Clamp DN25…DN40 (1…1.5") | 1/2" NPS Ø 6mm suitable for G 1/2 and 1/2" NPT | 100 | TD224x (1) | TA224x (1), TA243x, TA2333, TCC241 (1) | TM4331, TM4431, TM5331, TT12x1 (1) |
E37820 | 115 | Clamp DN25…DN40 (1…1.5") | 1/2" NPS Ø 6mm suitable for G 1/2 and 1/2" NPT | 150 | TD225x (1) | TA244x, TA234x | TM4341, TM4441 |
E37830 | 191 | Clamp DN25…DN40 (1…1.5") | 1/2" NPS Ø 6mm suitable for G 1/2 and 1/2" NPT | 300 | TD226x (1) | TA2262 (1) | TT22x1 (1) |
E37850 | 267 | Clamp DN25…DN40 (1…1.5") | 1/2" NPS Ø 6mm suitable for G 1/2 and 1/2" NPT | 350 | TD229x (1) | TA2292 (1), TCC291 (1) | TT32x1 (1) |
E37910 | 64 | Clamp DN50 (2") | 1/2" NPS Ø 6mm suitable for G 1/2 and 1/2" NPT | 100 | TD224x (1) | TA224x (1), TA243x, TA2333, TCC241 (1) | TM4331, TM4431, TM5331, TT12x1 (1) |
E37920 | 115 | Clamp DN50 (2") | 1/2" NPS Ø 6mm suitable for G 1/2 and 1/2" NPT | 150 | TD225x (1 | TA244x, TA234x | TM4341, TM4441 |
E37930 | 191 | Clamp DN50 (2") | 1/2" NPS Ø 6mm suitable for G 1/2 and 1/2" NPT | 300 | TD226x (1) | TA2262 (1) | TT22x1 (1) |
E37950 | 267 | Clamp DN50 (2") | 1/2" NPS Ø 6mm suitable for G 1/2 and 1/2" NPT | 350 | TD229x (1) | TA2292 (1), TCC291 (1) | TT32x1 (1) |
Thermowells for welding
Part no. | Installation length (EL, mm) | Process connection | Sensor connection | Design EL (mm) | Recommended sensor | ||
Transmitters (4-20 mA) | RTD | ||||||
Display | No display | ||||||
E37411 | 49 | Welding Ø 34 mm | G 1/2 sealing cone Ø 6 mm | 50 | TD223x (2), TD251x | TA2232 (2), TA251x, TCC511 | TM4511, TT02x1 (2) |
E37421 | 99 | Welding Ø 34 mm | G 1/2 sealing cone Ø 6 mm | 100 | TD224x (2), TD253x | TA224x (2), TA253x, TCC531 | TM4531, TT12x1 (2) |
E37431 | 149 | Welding Ø 34 mm | G 1/2 sealing cone Ø 6 mm | 150 | TD254x | TA226x (2), TA2542, TCC541 | TM4541, TT22x1 (2) |
E37430 | 191 | Welding Ø 38.1 mm | 1/2" NPS Ø 6mm suitable for G 1/2 and 1/2" NPT | 300 | TD226x (1) | TA2262 (1) | |
E37450 | 267 | Welding Ø 38.1 mm | 1/2" NPS Ø 6mm suitable for G 1/2 and 1/2" NPT | 350 | TD229x (1) | TA2292 (1), TCC291 (1) | TT32x1 (1) |
E38425 | 50 | Welding Ø 25 mm | G 3/8 Internal thread Ø 3 mm | 83 | TA132x | ||
E38395 | 70 | Welding Ø 12 mm | G 3/8 Internal thread Ø 3 mm | 83 | TA132x |
Note: Welding diameter and installation length varies depending on where you choose to weld the thermowell to the tank or pipe.
In connection with adapter: (1) E30018 / E30047, (2) E30144
Thermowells with a G 1/2 sealing cone
Part no. | Installation length (EL, mm) | Process connection | Sensor connection | Design EL (mm) | Recommended sensor | |||
Transmitters (4-20 mA) | RTD | |||||||
Display | No display | |||||||
E37511 | 68 | G 1/2 sealing cone | G 1/2 sealing cone Ø 8.2 mm or G 1/2 | 100 | TD224x (2), TD253x | TA224x (2), TA253x, TCC531 | TM4531, TT1291 (2) | |
E37521 | 118 | G 1/2 sealing cone | G 1/2 sealing cone Ø 8.2 mm or G 1/2 | 150 | TD254x | TA2262 (2), TA2542 | TM4541, TT2281 (2) | |
E38505 | 20 | G 1/2 sealing cone | G 3/8 Internal thread Ø 3 mm | 83 | TA132x | |||
E38515 | 30 | G 1/2 sealing cone | G 3/8 Internal thread Ø 3 mm | 83 | TA132x |
In connection with adapter: (1) E30018 / E30047, (2) E30144
FAQ #6: How is the G 1/2 sealing cone process connection considered sanitary?
Adapter | ||
Compression fittings |
E30047 | G 1/2 threads for temperature probes with 6 Ø |
UT0042 | 1/2" NPT for temperature probes with 6 Ø | |
E30024 | 1/2" NPT for temperature probes with 10 Ø | |
E30049 | 1/4" NPT for temperature probes with 6 Ø | |
Clamp fitting |
E30018 | G 1/2 threads for temperature probes with 6, 8, or 10 mm Ø |
Compression fitting |
E30144 | G 1/2 sealing cone for temperature probes with 6 Ø |