Thermowells for temperature sensors
The use of thermowells become necessary in the presence of harmful influences such as high pressures, fast flow speeds, and aggressive / abrasive media. Thermowells protect temperature sensors and make it possible to replace sensors in the running process. A variety of process connections and housing lengths are offered for use in sanitary and industrial applications.
Highlights of ifm's thermowells
- Separates the temperature sensor from the process media for convenient device replacement in the running process
- Compact and robust housing for use in applications with aggressive media
- Versions available for high pressure cleaning applications