- SM magmeters
- Applications
Common SM flow meter applications
From safeguarding equipment against overheating to maintaining the quality of brewed beverages, the right water right flow meter can make all the difference. This advanced instrument stands out for its precision, versatility, user-friendly design, and ability to adapt seamlessly to diverse requirements. Discover how the SM magmeter compares to other flow measurement solutions in a variety of industries.
Flow metering applications for conductive media
The SM series of magmeters accurately measures the flow rate of conductive substances up to 160 gpm, providing data for both the flow velocity and the temperature of the medium.
Cooling water
Overheating of equipment leads to increased wear and eventually to production downtime. Continuous monitoring of cooling water ensures process reliability for such applications.
The low-profile design allows you to monitor cooling water supply and return lines in close manifolds. The magnetic inductive technology provides high accuracy at an affordable price.
Welding
When welding tips get too hot, the quality of the weld declines, leading to premature part failure. Mechanical flow switches have moving parts that can stick or break off.
The SM magmeter can provide a simple switch point with a response time < 150 msec, so loss of flow is quickly confirmed. Learn more about ifm's solutions for welding and joining.
Furnaces
Flow rate of cooling water supply and return lines can be monitored to ensure enough flow is present. Monitoring the temperature of the cooling water supply can be just as important.
ifm’s magmeters provide flow rate, total volume and water temperature with a single instrument, eliminating the need for a dedicated temperature transmitter.
Die casting
Controlling the amount of cooling water to a die is critical for the solidification and quality of the molded part. The cooling water supply must be monitored 24/7 to ensure the highest quality.
The SM magmeter is easy to install and it can be configured in less than five minutes using the intuitive pushbutton menu. Learn about other solutions for die casting.
Test stands
Accurate measurement of inlet and outlet water volume is critical for test stations designed to detect leaks. Volumetric flow rate is often very low in these applications. Instruments to measure with such resolution can be expensive and difficult to set up.
The pulse output of the SM magmeter can deliver resolution of 0.03 ounces per pulse.
Polymer flow
The wastewater industry uses polymers to separate solids from water. The common industry solution is a mechanical paddle wheel which is unreliable due to sticking and breaking of the paddles. Other solutions include large bulky magmeters that are expensive and difficult to set up.
Ifm’s magnetic inductive technology provides accurate and reliable measurement of flow rate and total flow and it is configured in less than five minutes using the pushbutton interface.
Chemical dosing
Accurate control of chemicals added into the water is critical to maintain the quality of the water. Instruments used for this application can be very expensive to provide the required precision.
The pulse output of the SM magmeter can deliver resolution of 0.03 ounces per pulse with an accuracy of ~1%.
Brewing
Mechanical turbine flow switches are often used in brewing applications, but they have moving parts that can wear, become clogged or break. Additional gauges may also be required to have at-a-glance knowledge of your process.
ifm's SM magmeter provides high-precision measurement of media in brewing and keg filling applications. It offers accuracy independent of particles that may be present in the lauter tun-to-kettle process. It's 4-digit numerical display indicates flow rate, total volume and temperature.
It is so compact, it can be carried from tank to tank and used as a portable measuring device for flow rate and volume.
Part no. | Description | |
---|---|---|
SM2001 | Magmeter, 1.3...160 gpm, display in units of gpm, gph, gall, °F. Wetted parts: 316L SS, 316Ti SS, PEEK, Centellen, FKM | |
SM9001 | Magmeter, 1.3...80 gpm, display in units of gpm, gph, gall, °F. Wetted parts: 316L SS, 316Ti SS, PEEK, Centellen, FKM | |
SM2000 | Magmeter, 5...600 lpm, display in units of lpm, m3/hr, L, °C. Wetted parts: 316L SS, 316Ti SS, PEEK, Centellen, FKM | |
SM9000 | Magmeter, 5...300 lpm, display in units of lpm, m3/hr, L, °C. Wetted parts: 316L SS, 316Ti SS, PEEK, Centellen, FKM | |
SM8020 | Magmeter, 0.06...39.6 gpm (0.2...150 lpm), selectable units of measure. Wetted parts: 316L SS, PEEK, carbon fiber PEEK, FKM, Centellen | |
US0053 | 2" triclamp adapter, 316 SS, includes FKM o-rings, 2 per package. For SM2/9. | |
US0043 | 1.5" triclamp adapter, 316L SS, includes FKM o-rings, 2 per package. For SM2/9. | |
US0030 | 2" triclamp adapter, 316L SS, includes Centellen gaskets, 2 per package. For SM8020. | |
US0049 | 1.5" triclamp adapter, 316L SS, includes Centellen gaskets, 2 per package. For SM8020. | |
E80121 | 24 V, 1 A power supply, plugs into 110 V wall outlet, M12 sensor electrical connection | |
ZH4217 | Kit consisting of pushbutton and Y-splitter for external reset of SM totalizer. Refer to the FAQ 13 for details. |