• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. SI flow sensors
  2. IO-Link benefits

IO-Link benefits - SI series flow switch

Via IO-Link, the SI family can provide:

  • Current flow velocity up to 140% of the taught flow rate
  • Current medium temperature
  • Status of switching signals

More IO-Link benefits for thermal flow switches

IO-Link connectivity not only amplifies the inherent capabilities of thermal flow switches like the SI series but also introduces new dimensions of efficiency, reliability, and control to industrial processes.

Real-time flow velocity insights

IO-Link allows instantaneous data delivery on flow velocity to provide precise, real-time control over fluid dynamics. This actionable data optimizes system efficiency and responsiveness to changing conditions.

Immediate switching signal feedback

With IO-Link, the status of switching signals is instantly accessible, allowing automated systems to respond to flow or no-flow conditions. This immediacy supports continuous operation and prevents system failures.

Pump run-dry protection

IO-Link enhances pump protection capabilities by ensuring real-time communication of flow presence or absence. This feature safeguards pumps against dry running, reducing the risk of costly repairs or replacements.

Cooling water flow assurance

IO-Link enhances the SI sensor's role in cooling water management by enabling continuous monitoring of flow and temperature. This ensures critical components receive adequate cooling, preventing overheating and associated downtime or damage.

Reliable detection with no moving parts

The thermal technology of SI series sensors, coupled with IO-Link, offers a robust solution for detecting fluid flow without the wear and tear associated with mechanical parts. This reliability is especially useful in applications involving liquids, gases, and even solids, where traditional mechanical switches may fail.