• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. SI flow sensors
  2. Select products

SI thermal flow meter | Select products

Sanitary flow sensors from ifm meet the rigorous standards of sanitary applications while offering precision in detecting liquid, gas, and solid flows. Browse our options below, and keep reading for more information on this line of flow sensors. 

For specific part numbers, click on the product below
Sensor Family Flow Rate Line Size Medium Temperature Accuracy Points to Consider

SI
3…100 cm/s 1/8"…8" -13…176 °F
-25…80 °C
~ ±10% • Pressure  < 4350 psi
• Sanitary versions available
• Avoid rapid medium temperature changes

Other solutions for water-based media...

Sensor Family Flow Rate Line Size Medium Temperature Accuracy Points to Consider

SM
5 ml/min
(0.08 gpm)…160 gpm
1/4"…2" 14…158 °F
-4...194 °F (units with TFT display)
~ ±1% • Conductivity ≥ 20 µS/cm
• Totalizer function
• Pressure ≤ 232 psi
• Versions with TFT display have selectable units of measure

SB
0.1…50 gpm 3/4"…1-1/2" 14…212 °F
-10…100 °C
~ ±5% • No straight pipe runs required
• Response time ≤ 10 msec
• Pressure ≤ 580 psi

SV
0.26…26.4 gpm 1/2"…3/4" 14…194 °F
-10…90 °C
~ ±2% • Display flow and temperature
• Water content ≥ 95%
• Pressure rating ≤ 174 psi
• Long straight pipe required

SA
0.1…6150 gpm 1/2"…16" -4…212 °F
-20…100 °C
Higher upon request
~ ±10% • Pressure ≤ 1450 psi
• Avoid rapid medium temperature changes

Other solutions for oil-based media...

Sensor Family Flow Rate Line Size Medium Temperature Accuracy Points to Consider

SB
0.1…50 gpm 3/4"…1-1/2" 14…212 °F
-10…100 °C
~ ±5% • No straight pipe runs required
• Response time ≤ 10 msec
• Pressure ≤ 580 psi
• Oil viscosity ≤ 46 cSt

SU
0…52.8 gpm 1/2"…1" 14…176 °F
-10…80 °C
~ ±5% • Totalizer function
• Pressure ≤ 232 psi
• Oil viscosity ≤ 68 cSt

SA
0.1…6150 gpm 1/2"…16" -4…212 °F
-20…100 °C
Higher upon request
~ ±10% • Pressure ≤ 1450 psi
• Avoid rapid medium temperature changes

Other solutions for gases...

Sensor Family Flow Rate Line Size Medium Temperature Accuracy Points to Consider

SD
0…412 scfm 1/2"…2" 32…140 °F
0…60 °C
~ ±3% • Totalizer function
• Pressure ≤ 232 psi
• Monitor air, CO2, N2 and Ar

SA
1…2700 scfm 1/2"…16" -4…212 °F
-20…100 °C
Higher upon request
~ ±15% • Pressure ≤ 1450 psi
• Avoid rapid medium temperature changes

SI flow sensor overview

The SI series stands out for its thermal technology, ideal for monitoring flow/no-flow conditions with fittings suited for common process connections in the food and beverage industry. These sensors ensure the consistent flow required for cooling systems, reducing maintenance issues associated with mechanical switches and safeguarding pumps against run-dry damage.

Sanitary flow sensor applications

Our sanitary flow sensors are ideal for applications including pump run-dry protection and maintaining proper flow through heat exchangers. The SI sensor's insertion-style design ensures easy installation and reliable flow monitoring to protect your processes and enhance product quality.

Key considerations for selecting sanitary flow sensors

  • SI Series: Offers a flow velocity range of 3–100 cm/s across line sizes from 1/8" to 8", with the capability to withstand medium temperatures from -13 to 176°F (-25 to 80°C) and pressures up to 4350 psi. Sanitary versions are available, making it a versatile choice for sensitive applications.
  • SM Series: Suitable for flow rates from 5 ml/min to 160 gpm and line sizes from 1/4" to 2", these sensors can operate in medium temperatures from 14 to 158°F (-4 to 194°F for units with TFT display), offering exceptional accuracy and features like conductivity monitoring and totalizing functions.
  • SA Series: Catering to higher flow rates up to 6150 gpm and line sizes from 1/2" to 16", the SA sensors maintain their performance in medium temperatures ranging from -4 to 212°F (-20 to 100°C), ensuring reliable operation under high-pressure conditions up to 1450 psi.