• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. Distance sensors by application
  2. Distance measurement - short range

Distance measurement - short range

Product Family Housing Size Sensing Range Interface Durability Points to Consider

OPD Profiler
88x65x29 mm 150...300 mm • Pushbuttons
• Display
• IO-Link
+++ • PMD time-of-flight
• 0.5 mm accuracy
• Distance via IO-Link

OGD Laser
62x23x45 mm 300 mm • Pushbuttons
• Display
• IO-Link
+++ • PMD time-of-flight
• 1 - 2 mm accuracy
• Distance via IO-Link

O6 Laser
35x13x21 mm 200 mm • Pushbuttons
• IO-Link
+ • Compact housing
• < 1 mm accuracy
• Distance via IO-Link