• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. Programmable edge controller
  2. Select products

Programmable edge controllers for vibration: Select products

The fully programmable edge controller system includes the diagnostic electronics (VSE) and accelerometers (VSA/VSM/VSP). The VSE controllers have additional inputs for analog devices such as temperature and pressure.

Acceleration sensors (accelerometers) measure the dynamic forces at the machine surface and deliver the raw signal to the VSE for vibration monitoring or vibration diagnostics.

Browse our part numbers below to find the one that's right for your application. Then, follow our wiring guidelines for seamless integration into your facility. 

VSE controllers

Part number Communication protocol
IP20 IP67
VSE150 VSE950 Profinet
VSE151 VSE951 EtherNet/IP
VSE153 VSE953 Modbus TCP
VSE152 - EtherCAT
- VSE903 TCP/IP

Accelerometers for the VSE

VSA / VSP acceleration sensors

Robust acceleration sensors in different housings of type VSA or VSP, also for mounting in difficult to access areas. Various measuring ranges with voltage output (100 mV/g) or current loop (0...10 mA). Connection to the VSE diagnostic electronics.

 

VSA acceleration sensors

Trouble-free operation in the event of fast movement or influence of high forces.
Integrated self-test for permanent safety.

 

Intrinsically safe acceleration sensor type VSP0xA

For the measurement of vibration in hazardous areas.
Connection to the VSE diagnostic electronics installed outside the ATEX zone via a barrier.

 

VSM acceleration sensors

Multi-axis acceleration sensors with MEMS chip and IEPE voltage output also detect vibrations in the axial and radial directions.

Mounting adapters for the accelerometers

Acceleration sensors (MEMS)
    VSA001 VSA002 VSA004
VSA005
VSA006 VSA007 VSA008 VSA101
VSA201
VSA204
VSA205
VSM101 VSM102 VSM103
VSM104
E30448 M8 magnetic adapter                  
E30091 M5 magnetic adapter            
E30449 ¼"-28 UNF magnetic adapter                    
E30471 M8 90° adhesive adapter                  
E30472 ¼"-28 UNF adhesive adapter                    
E30473 M8 adhesive adapter                  
E30474 ¼-28 UNF adhesive adapter                    
E30475 M5 adhesive adapter            
E30468 M5 / M8 mounting adapter - Ø 12.5        
E30469 M5 / M8 mounting adapter - Ø 8.5        
E30493 M8 mounting adapter - Ø 12.5                  
E30494 M16 mounting adapter              
E30495 M8 mounting adapter                  
E30539 M5-M10 screw adapter                
E30534 M5-M12 screw adapter                
E30540 M5-M16 screw adapter                
E30535 M5-M20 screw adapter                
E30536 M8-M12 screw adapter                  
E30537 M8-M16 screw adapter                  
E30538 M8-M20 screw adapter                  
Acceleration sensors (piezoelectronic)
    VSP001 VSP003
VSP004
VSP01A
VSP02A
E30448 M8 magnetic adapter
E30449 ¼"-28 UNF magnetic adapter    
E30471 M8 90° adhesive adapter
E30472 ¼"-28 UNF adhesive adapter    
E30473 M8 adhesive adapter
E30474 ¼-28 UNF adhesive adapter    
E30468 M5 / M8 mounting adapter - Ø 12.5
E30469 M5 / M8 mounting adapter - Ø 8.5
E30493 M8 mounting adapter - Ø 12.5    
E30495 M8 mounting adapter    
E30536 M8-M12 screw adapter    
E30537 M8-M16 screw adapter    
E30538 M8-M20 screw adapter