• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. Field mountable power supplies
  2. IO-Link benefits

Intelligent power supplies provide real-time data about your power distribution

Decentralized distribution of 24 volts, centralized monitor power supplies with IO-Link
Field mountable power supplies from ifm allow for the decentralization of power distribution, meaning that lower voltage drop and less power loss across an installation. Unlike traditional power supply, ifm field mountable power supplies utilize IO-Link technology, which offers full access to the power supply’s intelligence without changing existing architecture and wiring. With IO-Link technology, ifm field mountable power supplies allow remote monitoring, configuration, diagnostics, and faults troubleshooting from a central location. This leads to increased uptimes and increased overall efficiency of the system.

Additional benefits with IO-Link:

  • Setting of the output voltage
  • Trending input and output voltage in real time
  • Trending current per channel in real time
  • Remote fuse reset and control outputs
  • Provide remote diagnostics and trouble shooting
  • Remote monitoring operating hours

Process data structure (PLC)