The OG line of photoelectric sensors from ifm cover a variety of sanitary applications. Browse our models below to find the one that's right for your application. Then, check out the connection technology or mounting brackets for installing your OG photoelectric sensor.
Diffuse with background suppression
| Article number |
Sensing range |
Connector |
Output |
Lens material |
| OGH312 |
300 mm |
M12 |
PNP programmable |
PMMA |
| OGH305 |
PNP Dark-on |
| OGH304 |
PNP Light-on |
| OGH311 |
6m cable |
PNP Dark-on |
| OGH310 |
PNP Light-on |
| OGH314 |
200 mm |
M12 |
PNP programmable |
| OGH303 |
PNP Dark-on |
| OGH302 |
PNP Light-on |
| OGH309 |
6m cable |
PNP Dark-on |
| OGH308 |
PNP Light-on |
| OGH301 |
100 mm |
M12 |
PNP Dark-on |
| OGH300 |
PNP Light-on |
| OGH307 |
6 m cable |
PNP Dark-on |
| OGH306 |
PNP Light-on |
Diffuse with no background suppression
| Article number |
Sensing range |
Connector |
Output |
Lens material |
| OGT301 |
800 mm |
6m cable |
PNP Light-on |
PMMA |
| OGT300 |
M12 |
| OGT302 |
600 mm |
Retro-reflective
| Article number |
Sensing range |
Connector |
Output |
Lens material |
| OGP300 |
4 m |
M12 |
PNP Dark-on |
PMMA |
| OGP301 |
PNP Light-on |
| OGP302 |
6m cable |
PNP Dark-on |
| OGP303 |
PNP Light-on |
Through-beam
| |
Article number |
Sensing range |
Connector |
Output |
Lens material |
| Receiver |
OGE300 |
20 m |
M12 |
PNP Dark-on |
PMMA |
| OGE301 |
PNP Light-on |
| OGE302 |
6m cable |
PNP Dark-on |
| OGE303 |
PNP Light-on |
| Emitter |
OGS300 |
M12 |
- |
| OGS301 |
6m cable |
- |