- OGD laser distance sensor
- Select products
OGD laser distance sensor: Select products
The OGD laser distance sensors are ideal for error-proofing applications. They come in robust stainless steel housings for harsh environments and plastic housings for low cost installations. Choose the best solution for your application.
| Part No. | Sensing Range | Performance (at 500 mm range) |
Interface | Durability | Points to Consider | |
|---|---|---|---|---|---|---|
![]() |
OGD250 | 50...2000 mm |
Fine mode
Standard mode
Fast mode
|
• Pushbuttons • Display • IO-Link |
++ |
|
| OGD251 |
|
|||||
![]() |
OGD550 | +++ |
|
|||
| OGD551 |
|
|||||
![]() |
OGD560 | 50...4000 mm |
Fine mode
Standard mode
Fast mode
|
• Pushbuttons • Display • IO-Link |
+++ |
|
Alternative error proofing solutions
| Product Family | Housing Size | Sensing Range | Interface | Durability | Points to Consider |
|---|---|---|---|---|---|
![]() OPD Profiler |
88x65x29 mm | 150...300 mm | • Pushbuttons • Display • IO-Link |
+++ | • PMD time-of-flight • 0.5 mm accuracy • Distance via IO-Link |
![]() OMH laser distance sensor |
51x51x17 mm | 500 mm | • Pushbuttons • IO-Link |
+++ | • < 1 mm accuracy at 300 mm range • 1 mm accuracy at 500 mm range • 150 Hz switching frequency • Distance via IO-Link |
Browse all ifm laser distance sensors.