• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. OGD laser distance sensor
  2. IO-Link benefits

OGD laser distance sensor: IO-Link benefits

Erorr proofing your application helps to improve product quality and reduce costs. By leveraging the IO-Link capabilities of the OGD sensor, you will have access to continuous process data without the losses associated with data transmission. This allows you to detect errors early in the manufacturing process where the cost to corect them is low.

Via IO-Link, the OGD family provides:

  • Transparent data generation and transmission without analog to digital signal loss
  • Current distance value in cm
  • Current reflectivity value in %
  • Current device status, including status of switching outputs, and diagnostic function check
  • Easy and quick parameter setting with moneo configure software
Choose an OGD sensor for error proofing

 

IO-Link process data configuration

Process data mapping for the OGD sensor with parameters, data value ranges, and bit layout

More information on understanding the IODD can be found here.

Browse all laser distance sensors from ifm.