• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • my ifm
  1. SI sanitary flow sensors
  2. Select products

Sanitary flow sensors: Select products

Sensor Family Flow Rate Line Size Medium Temperature Accuracy Points to Consider

SI
3…100 cm/s 1/8"…8" -13…176 °F
-25…80 °C
~ ±10% • Pressure  < 4350 psi
• Sanitary versions available
• Avoid rapid medium temperature changes

Other possible solutions for water-based media...

Sensor Family Flow Rate Line Size Medium Temperature Accuracy Points to Consider

SM
5 ml/min
(0.08 gpm)…160 gpm
1/4"…2" 14…158 °F
-4...194 °F (units with TFT display)
~ ±1% • Conductivity ≥ 20 µS/cm
• Totalizer function
• Pressure ≤ 232 psi
• Versions with TFT display have selectable units of measure

SA
0.1…6150 gpm 1/2"…16" -4…212 °F
-20…100 °C
Higher upon request
~ ±10% • Pressure ≤ 1450 psi
• Avoid rapid medium temperature changes