AS-Interface networking
Rely on simple wiring and automation technologies to improve overall plant efficiency and availability
The sophisticated AS-Interface technology offers high reliability, noise immunity and diverse diagnostic capabilities. The AS-i gateways can be used as independent, decentralised controllers or as gateways to all common fieldbus systems. The range includes interfaces with EtherNet/IP, PROFIBUS, PROFINET, EtherCAT or CANopen.
AS-i considerably reduces wiring complexity since conventional parallel wiring of each sensor or actuator to the controller is no longer necessary. This saves the user a great number of terminals, splitter boxes, input/output cards and cable lines.
Safety components can easily be incorporated into an AS-i network via AS-Interface Safety at Work. Signals from standard units and safe components are transmitted via a common cable.
Read more about what an AS-i network is.