- Senzori pentru supape
- Came de comutare
Target pucks for dual sensors
The target pucks for dual sensors are directly mounted onto the shaft of the quarter-turn actuator.
The shaft must conform to VDI/VDE 3845. A round puck with two targets positioned 90° apart in different heights damps the IND dual sensor or the Tx feedback unit.
Mounting dimensions X/Y [mm] | Height of the actuator shaft Z [mm] | Drive shaft diameter [mm] |
Diameter [mm] |
Description | Order no. |
---|---|---|---|---|---|
80 / 30 | 30 | < 38 | 53 | Target puck basic | E12517 |
80 / 30 | 30 | < 38 | 53 | Target puck adjustable | E12516 |
80 / 30 | 20 | < 38 | 53 | Target puck basic + adapter | E12517 + E12526 |
80 / 30 | 20 | < 38 | 53 | Target puck adjustable + adapter | E12516 + E12526 |
80 / 30 | 30 | < 53 | 65 | Multicover Puck Basic | E12724 |
80 / 30 | 30 | < 53 | 65 | Multicover Puck adjustable | E12725 |
130 / 30 | 30 | < 90 | 102 | Large target puck basic | E17328 |
130 / 30 | 30 | < 90 | 102 | Large target puck, adjustable | E17119 |