You probably do not come from: Namibia. If necessary, change to: United States

T-slot cylinder sensors with IO-Link

Versatile cylinder monitoring

This IO-Link sensor with two configurable hardware outputs will upgrade your machine in no time. The outputs can be configured to your application requirements. A high-resolution process value with a detection range of 50 mm enables continuous monitoring as well as digital transmission via IO-Link. Thanks to the teach function and the Bluetooth adapter, the installed sensor can be easily adjusted from outside the machine.

One sensor instead of two: On short-stroke cylinders, one IO-Link cylinder sensor (upper groove) is now sufficient to detect both end positions instead of two conventional sensors (lower groove) as was previously the case.

Smart cylinder switch for T-Nut

Integrated diagnostic functions

Combined functions, such as the stroke counter (switching cycle counter), time monitoring between both end positions or device temperature provide servicing assistance and enable maintenance to be carried out as required.