You probably do not come from: Namibia. If necessary, change to: United States

Non-stop transmission of digital sensor signals via fieldbus

  • Digital input modules for PROFINET, EtherNet/IP and Modbus TCP
  • Direct connection of sensors simplifies network structure
  • Integrated counter function to easily implement highfrequency counter applications
  • Robust housing suited for use in environments with washdown cleaning requirements

Ethernet modules for field applications

The decentralised DI modules serve as a gateway between binary sensors and the fieldbus. This means that binary switching signals in the field can be transmitted directly via the fieldbus. No further transmission systems are needed in the fieldbus topology.

Robust and permanently tight

The ifm modules are the perfect choice, even in the most difficult environments: The materials and production methods are identical to the ifm jumper cables of the tried-and-tested EVC and EVF product series. The ecolink technology guarantees reliable, permanently ingress-resistant M12 connections of the connection cables.

Advantages and customer benefits

Expansion of the IO-Link master family with digital input modules

The Ethernet modules are the perfect addition to ifm’s IO-Link master family. They feature the same design, port configuration and standardised M12 connections.

Integrated counter function for high-frequency counter applications

The high-frequency counter function can be activated via the PLC. The pulses transmitted by the sensor are counted within the module and are cyclically transmitted to the PLC as a counter packet. This ensures accurate counting that is not affected by the cycle time of the PLC.

Powerful voltage supply

The Ethernet modules offer different connection options for the voltage supply: an A-coded M12 connector with 1 x 4 A and an L-coded M12 connector with 2 x 16 A. The latter can be daisy-chained to other modules of the product family.

Products

Connection technology

Accessories