You probably do not come from: Namibia. If necessary, change to: United States

Multicode reader verifies and analyses codes and text

  • Versatile use for quality and process control in production and logistics
  • Detects and verifies text and codes alike
  • High performance thanks to fast evaluation of several different codes and text passages in one image
  • Reliable detection even in case of extraneous light and challenging surfaces
  • Easy parameter setting on the device or via the ifm Vision Assistant

Universal solution for production and logistics

The O2I multicode reader detects 1D and 2D codes as well as text elements and analyses their quality within a few milliseconds. The number of elements to be detected is irrelevant as the O2I can evaluate several codes or text elements as well as their combination with only one image capture. This makes the multicode reader a universal solution in production and logistics processes where the presence of codes and text information is to be checked for quality or used for product tracking.

The O2I can be quickly set up for simple applications directly on the device. More complex tasks can be implemented just as easily by means of the award-winning ifm Vision Assistant.

All in one system

The multicode reader O2I now also detects fonts and characters in addition to the familiar 1D and 2D codes. It ensures reliable identification even under difficult conditions, e.g. in case of changing extraneous light or shiny surfaces. The manufacturing date, the batch number and the serialisation of the products are now important points in the environment of track & trace - tasks in the environment of Industry 4.0. With the further developed O2I, these tasks can now be mastered brilliantly. Reading or comparing texts alone, or in combination with 1D and 2D codes.

Products