• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. New products
  2. IO-Link
  3. IO-Link master starter kit

IO-Link master starter kit

With this comprehensive starter kit, you can immediately test the benefits of IO-Link sensors right on your desk

  • 4-port IO-Link master with PROFINET interface
  • 230V/24V plug-in power supply
  • LR DEVICE (USB stick) IO-Link parameter setting software
  • Photoelectric IO-Link distance sensor
  • Ethernet cable M12/RJ45, 0.5 m
  • Sensor cable M12/M12, 0.6 m

Starter kit IO-Link master
With this starter kit you can basically give the advantages of our IO-Link sensors a try directly on your desk. Transform a binary photoelectric distance sensor that only delivers a switch point 1 or 0 on a digital input card into an intelligent sensor and even measure the distance to the object. Besides the IO-Link master and the IO-Link sensor can be configured by means of the intuitive  IO-Link parameter setting software. Complicated parameter setting on the display of the sensor is no longer necessary. The decentralized IO-Link master serves as a gateway between intelligent
IO-Link sensors and the fieldbus PROFINET. This means that it is also possible to set up a simple PROFINET connection e.g. to a Siemens controller.