You probably do not come from: Namibia. If necessary, change to: United States
  1. moneo: IIoT platform
  2. Products
  3. moneo configure

moneo configure: the parameter setting software

Convenient IO-Link network management

With moneo configure, a large number of IO-Link devices and ifm IO-Link masters can be configured with just a few clicks. An integrated connection to the IODD database (online search function) also facilitates the integration of third-party devices.

Convenient management of your own parameter data sets, including import and export functions, further accelerates the integration of new sensors.

moneo configure – IO-Link parameter setting and process value display

The scan function enables fast detection and display of even complex IO-Link networks with multiple masters and devices. moneo also offers clear visualisation of up to two process values with the same unit to set up and diagnose IO-Link devices and thus simplifies the management of IO-Link networks and fault diagnostics.

moneo configure allows parameter setting and monitoring of the sensors without involving the PLC. Switching actuators is also possible. When setting up IO-Link devices in a PLC, the new visualisation of the process data structure in the cockpit of moneo configure proves helpful.

Our configuration software is available in two versions:

Our moneo configure free solution is an ideal start into digitalisation if you need a solution for parameter setting, management and diagnostics for IO-Link networks.

Click here for the download.

moneo configure as a module version is part of our IIoT software moneo and can be combined with other modules, allowing for settings to be made according to the requirements for data analysis.

All the flexibility you need:
moneo configure free is now also compatible with third party masters 

By the way: moneo configure free features a new third party master interface!  

This means that it is not only possible to configure IO-Link masters from ifm, but also to set the parameters of sensors connected to masters from other manufacturers. 

As a result, moneo configure free can also be used for parameter setting in existing systems and installations – regardless of the IO-Link masters used there. 

The intelligent software for smart IO-Link management

  • Efficient: central parameter setting of all IO-Link sensors with only one software tool. Manufacturer-independent
  • Intelligent: automatic detection of IO-Link devices
  • User-friendly: administration of parameter data sets is now easier than ever
  • Direct: direct access to IO-Link sensors without detour via the PLC

Moneo configure – the convenient management tool for your IO-Link network.

moneo licences

Get advice from our experts

Together we will make your project successful.

Convinced? Just get in touch. We will accompany you on your way. To meet your requirements, our ifm system sales team will support you right from the start - ranging from strategic consulting to the development of individual software and hardware solutions and the corresponding implementation and further services.