Occupancy information system
ifm count solution to ensure numbers of people within locker rooms
Give clear guidance and reassurance to rest room users that the permitted number of users has not been reached. Occupancy level is indicated via clear LED signal lamps mounted above the door entry. Thanks to the neat IP67 housing the local display can also be mounted to allow users to see the exact occupancy level for each room.
- Simple setup of occupancy limits
- Plug and play out of the box
- Clear occupancy status via high contrast LED signal lamps.
- Miniature Photoelectric sensors for discrete installation
- Log function to advise when limit was exceeded and for how long
- Custom functionality on request
- Cover up to 4 doors from one controller.