You probably do not come from: Ireland.  If necessary, change to: United States
  1. Products
  2. Systems for mobile machines
  3. I/O modules
  4. Devices with M12 connector

Devices with M12 connector

  • High protection rating for the requirements of mobile machines
  • Multifunctional configurable input and output channels
  • High-performance CAN interface for various communication tasks
  • Connection by means of connection technology for mobile applications
  • E1 type approval by the Kraftfahrt-Bundesamt (German Federal Motor Transport Authority)

Devices with M12 connector


I/O modules - Modules with protection rating IP 67 and M12 connector

The decentralised I/O modules of the CompactModule series connect binary and analogue sensors and actuators to the mobile controller. They enable decentralised evaluation of sensor signals and control of actuators or proportional valves. The ifm product range includes models with digital and analogue inputs combined with digital and PWM outputs.
Connection is made via proven, robust connectors. The modules offer a high protection rating, resistance to shock and vibration and are particularly suited for mobile machinery such as construction equipment, agricultural machines or municipal vehicles.
Thanks to their high luminosity, the LEDs for operation, diagnosis and status indication are particularly easy to see.
Data output and setting of the device functions is handled via a CAN interface.
The units offer increased EMC levels and hold an e1 type approval.