• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company
  1. Vibration sensors
  2. Vibration sensor with IO-Link
  3. Product variants and starter kit

Start your vibration analysis

The right solution for every application

VVB001 is universally parameterised. Adjust the parameters to your application via IO-Link.

Depending on the machine type and speed, preconfigured versions of the VVB series can be used:

 

Large machines

0.3…500 MW

Medium-size machines

15…300 kW

Fast machine
> 600 rpm

VVB010

VVB020

Slow machine
120…600 rpm

VVB011

VVB021

Condition monitoring with IO-Link – the starter kit

The starter kit is used for condition monitoring of motors on fans, pumps and other simple machines. It contains all the necessary components at a preferential price, is easy to implement and protects your machines from damage.

Advantages of the starter kit

  • Automate your machine condition monitoring with real-time indicators for impact, fatigue, friction and temperature
  • Recording of the actual machine running time using the vibration characteristic value v-RMS
  • Seamless integration directly into Industrial Ethernet systems via IO-Link
  • Leverage your existing control network for process control and real-time maintenance
  • No control cabinets or extensive cable routing required