• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. New products
  2. Sensors
  3. Dynamic inclination sensors with IO-Link

Dynamic inclination sensors with IO-Link

Machine motion disturbances are filtered out

The JBC dynamic inclination sensor offers an innovative solution for accurate angle measurement, even in the event of disturbances such as a vehicle starting or braking, or vibrations and shocks. The device detects acceleration and rotation in three dimensions, as well as temperature data. By filtering out motion disturbances, the Kalman filter ensures accurate inclination values even in the most dynamic of applications.

User-friendly parameter setting

The filtered data is output either via IO-Link or via two switch points. In addition, all raw data, including the temperature, can be read out separately. Basic sensor settings are also made via IO-Link. Once installed, the angle value can be easily set to zero using the inductive teach face, without the need for additional software.

Compact design, easy installation

The sensor’s lightweight and compact plastic housing allows for easy installation even where space is limited. Despite its small size, the sensor is robust enough to withstand external influences. It attaches with only two screws, simplifying installation and providing a stable, vibration-free mount. A highly visible LED clearly indicates the current status of the sensor.