• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Inclination sensors
  2. Dynamic inclination sensors
  3. Dynamic inclination sensor with IO-Link

JBC dynamic inclination sensor with IO-Link

Omnidirectional. Brilliant. – Maximum performance, minimal design.

Take the signal quality of your application to the next level with the new acceleration-compensated inclination sensors from the JBC series. The sensors continuously record all accelerations and rotations occurring in six degrees of freedom (6DoF).
A sophisticated sensor fusion algorithm based on a Kalman filter detects and compensates for vibrations, shocks and rotational movements in real time.

The result: Only the actually relevant angle values for roll and pitch are output precisely and without delay – for maximum accuracy even under dynamic conditions.

The dynamic JBC inclination sensor in detail

The product advantages of the JBC

Optimised for series production!
Small, robust design combined with perfect functionality.

Reduces integration and installation effort to a minimum

  • Only two fixing screws
  • Inductive teach surface for easy "zeroing" – without software

Calibrated for accuracy ex works

  • Each sensor is factory calibrated across the entire measuring range.
  • Designed for maximum accuracy in any mounting position

Multifunctional thanks to SensorFusion

  • Spatial interaction between acceleration sensor and gyroscope
  • No time delays due to additional filters

Omnidirectional measurement (6 DOF)

  • Raw data from all axes is used as the basis for sensor fusion.
  • All raw data is available separately.

Applications

The dynamic inclination sensor series JBC is the perfect solution for moving/driving applications, such as levelling, angle measurement and positioning.
Where space requirements are usually very small and weight must be very low, but performance cannot be compromised!

Fork-lift truck

  • Monitoring of fork inclination and lift mast during travel
  • Prevention of tipping over due to incorrect loading

Mini excavator

  • Precise positioning of excavator attachments in space, regardless of the position of the driver’s cab
  • Limiting the tilt of the cab ("roll-over protection")

Lifting platform

  • Precise and even alignment of the platform regardless of the surface
  • Calculation of the lift height based on the angle values

Installation of the JBC

The inertial measurement units of the JBC series can be mounted as required for the application, i.e. either horizontally or vertically. Based on the respective final mounting position, the sensors output two compensated tilt angles (pitch and roll). The alignment of the sensor can also be changed as desired within the room via the interface.

Flexible integration into existing ecosystems

FAQ about the JBC

Products

JBC234 JBC334
Mounting orientation Vertical
"wall mounting"
Horizontal
"table mounting"
Measuring axes (internal) 6
3x acceleration + 3x rotation rate
Measurement axes (angle) 2
roll + pitch
Measuring range -90°… +90° (freely usable over 360°)
Output signal 2x switching output / IO-Link
Installation 2x TORX mounting screw M4 (included)
Additional functions • Variable installation angle
• Inversion and swapping of measuring axes
• Setting zero point / teach button, pin 5 or via interface
• Alignment aid via yaw angle correction
• Configurable operating modes (application profiles)
• Operating hours counter
• Min/Max value memory
• Raw data
(2x angle; 3x acceleration; 3x rotation rate; 1x temperature)
• Status LED